40.8.37 SDHC e.MMC Control 2 Register
Note: This register is reserved to manage e.MMC specific features only.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | MC2R |
Offset: | 0x205 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ABOOT | SRESP | ||||||||
Access | W | W | |||||||
Reset | 0 | 0 |
Bit 1 – ABOOT e.MMC Abort Boot
This bit is used to exit from Boot mode. Writing this bit to 1 exits the Boot Operation mode. Writing 0 is ignored.
Bit 0 – SRESP e.MMC Abort Wait IRQ
This bit is used to exit from the Interrupt mode. When this bit is written to 1, the peripheral sends the CMD40 response automatically. This brings the e.MMC from Interrupt mode to the standard Data Transfer mode. Writing this bit to 0 is ignored.
Note: This bit is only effective when CMD_TYP in SDHC_MC1R is set to WAITIRQ.