3.3 Power Measurement Header (J205)
To measure the power input to the PIC32WM-BZ6204UE Module, 1x2,
2.54 mm male pin header with shunt connector (I-MEAS, J205) is provided. Remove the jumper (JP201) from power
measurement header (J205) and connect an ammeter across its pins to measure the current.
An optional shunt resistor (R232) is available but not mounted by default (DNP). For
current profiling, in terms of voltage using a voltage probe, mount R232 and measure the
voltage drop across the shunt resistor.
Note: Mount the jumper
(JP201) for normal operation.