3.18 PIC32WM-BZ6204UE Module
For more details on the PIC32WM-BZ6204UE Module pinout, refer to the Highly Integrated Wireless MCU with CAN FD, Ethernet, USB, Motor Control, Graphics, Touch and Enhanced Security (DS00005998).
Note: The user can configure the Peripheral Pin Select (PPS) pins for
any of the supported peripheral functions based on the end user application.