3.15 Temperature Sensor (U800)
The temperature sensor (2.3–5.5V Microchip MCP9700A) (U800) is connected to PD4 (AN10) of the PIC32WM-BZ6204UE Module. Mount jumper cap on J801 to use temperature sensor. For more details, refer to the MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942).
Note: PD4 is also shared
with XPRO CVD. Remove jumper cap on J801 to use CVD.