3.11 Ethernet
The PIC32-BZ6 Curiosity Board has a modular Ethernet PHY
system using RMII headers that enables different PHYs to be plugged into the board. This
interface is setup to use a RMII. The following table describes the Ethernet PHY header
configuration.
| Pin | Pin on RMII Header | Pin Description of Ethernet PHY Daughter Board Header | Pin on PIC32WM-BZ6204UE Module |
|---|---|---|---|
| J908-1 | TX_EN | Ethernet Transmit Enable | GMAC_GTXEN/RPC9 |
| J908-2 | TXDO | Ethernet Transmit Data 0 | GMAC_GTX0/RPC0 |
| J908-3 | TXD1 | Ethernet Transmit Data 1 | GMAC_GTX1/RPE1 |
| J908-4 | NC | Not connected | NC |
| J908-5 | NC | Not connected | NC |
| J908-6 | GND | Ground | GND |
| J908-7 | XTALI | Clock output | NC |
| J908-8 | CLK_IN | Clock input | GMAC_GREFCLKOUT/RPC1 |
| J908-9 | GND | Ground | GND |
| J908-10 | +3V3 | Input power supply | VDD |
| J908-11 | NC | Not connected | NC |
| J908-12 | NC | Not connected | NC |
| J909-13 | WAKE | Wake | CVD5/RMII_WAKE/DRP_CTRL/GFX_LCDD1/RPB1 (not connected by default, mount R724 to connect) |
| J909-14 | NC | Not connected | NC |
| J909-15 | RXD1 | Ethernet Receive Data 1 | GMAC_GRX1/RPA13 |
| J909-16 | RXD0 | Ethernet Receive Data 0 | GMAC_GRX0/RPA14 |
| J909-17 | RX_ER | Ethernet Receive Error | GMAC_GRXER/RPC8 |
| J909-18 | CRS_DV | Ethernet Rx Data Valid Input | GMAX_GCRS_DV/GFX_GPIO1/RPE2 |
| J909-19 | MDC | Ethernet Management Data Clock Output | GMAC_GMDC/GFX_GPIO2/RPD7 |
| J909-20 | MDIO | Ethernet Management Data Input Output | GMAC_GMDIO/GFX_LCD_GPIO5/RPD6 |
| J909-21 | INT | Interrupt output | RED_LED/RMII_INT/GFX_PWM2/RPC7 (not connected by default, mount R726 to connect) |
| J909-22 | RST | System Reset | RMII_RST/LBO/RPD0 |
| J909-23 | EN | Enable | RMII_EN/MIKRO2_PWM/GFX_IRQ3/RPC11 (not connected by default, mount R722 to connect) |
| J909-24 | NC | Not connected | NC |
|
Note:
| |||