3.12 GPIO Header (J701 and J702)
The PIC32-BZ6 Curiosity Board includes two GPIO standard male header (XPRO header) (J701 and J702) to access PIC32WM-BZ6204UE Module signals. The following table provides details about the pinout definition
| Pin on J701 | Pin on PIC32WM-BZ6204UE Module |
|---|---|
| 1 | MIKRO1_RST/RPA15 |
| 2 | AN0/MIKRO1_AN/RPB10 |
| 3 | GND |
| 4 | MIKRO2_AN/BAT_MON/GFX_LCDD5/RPB5 |
| 5 | GREEN_LED/MIKRO2_RST/GFX_GPIO4/RPC10 |
| 6 | GND |
| 7 | GMAC_GTX0/RPC0 (not connected by default, mount R795 to connect) |
| 8 | GMAC_GTX1/RPE1 (not connected by default, mount R786 to connect) |
| 9 | GND |
| 10 | GMAC_GREFCLKOUT/RPC1 (not connected by default, mount R798 to connect) |
| 11 | COEX_RF_ACTIVE/QSPI_DATA1/RPB12 |
| 12 | QSPI_DATA3/CAN1_RX/MIKRO1_UART_RX/RPA2 |
| 13 | QSPI_DATA2/COEX_WLAN_ACT/RPB11 |
| 14 | BAT_MON |
| 15 | QSPI_CS/GFX_LCDHSYNC/RPB13 |
| 16 | GND |
| 17 | GND |
| 18 | MIKRO2_INT/BTN2/GFX_LCDVSYNC/RPE3 |
| 19 | RED_LED/RMII_INT/GFX_PWM2/RPC7 |
| 20 | RMII_EN/MIKRO2_PWM/GFX_IRQ3/RPC11 |
| 21 | GND |
| 22 | GND |
| 23 | SERCOM0_PAD3/UART_CTS/GFX_LCDD4/RPB4 |
| 24 | GFX_LCDD5/RPB6 |
| 25 | SERCOM0_PAD2/UART_RTS/COEX_RF_ACT/RPA3 |
| 26 | CAN1_TX/MIKRO1_UART_TX/GFX_LCDD2/RPB2 |
| 27 | MIKRO1_PWM/RPD1 |
| 28 | MIKRO1_INT/RPE4 |
| 29 | COEX_BT_STATE/BLUE_LED/RPE0 |
| 30 | RMII_RST/LBO/RPD0 |
| 31 | GND |
| 32 | GND |
| Pin on J702 | Pin on PIC32WM-BZ6204UE Module |
|---|---|
| 1 | GMAX_GCRS_DV/GFX_GPIO1/RPE2 (not connected by default, mount R790 to connect) |
| 2 | GMAC_GTXEN/RPC9 (not connected by default, mount R812 to connect) |
| 3 | GMAC_GMDIO/GFX_LCD_GPIO5/RPD6 (not connected by default, mount R789 to connect) |
| 4 | GMAC_GRXER/RPC8 (not connected by default, mount R808 to connect) |
| 5 | GMAC_GRX1/RPA13 (not connected by default, mount R805 to connect) |
| 6 | GMAC_GMDC/GFX_GPIO2/RPD7 (not connected by default, mount R793 to connect) |
| 7 | SERCOM0_PAD0/MCP2200_UART_TX/RPA5 |
| 8 | GMAC_GRX0/RPA14 (not connected by default, mount R807 to connect) |
| 9 | GND |
| 10 | SERCOM0_PAD1/MCP2200_UART_RX/RPA6 |