3.6 USB-UART Serial Converter (U101)
The PIC32-BZ6 Curiosity Board has an on-board MCP2200 that acts as a USB-to-UART serial converter (U101) with hardware flow control support. It enables the user to connect to the Host PC through the USB Type-C® connector (J100). MCP2200 supports UART baud rates from 300–1000 kbps. Voltage level translators are provided on signals between the MCP2200 and PIC32WM-BZ6204UE Module for supporting target voltage from 1.9–3.6V when powered externally.
| Pin on MCP2200 | Pin on PIC32WM-BZ6204UE Module | Description |
|---|---|---|
| TX | PA6, SERCOM0_PAD1 | UART RX pin of the PIC32WM-BZ6204UE Module |
| RX | PA5, SERCOM0_PAD0 | UART TX pin of the PIC32WM-BZ6204UE Module |
| RTS |
PB4(1), UART_CTS | UART CTS (Clear To Send) pin of the PIC32WM-BZ6204UE Module |
| CTS | PA3, UART_RTS | UART RTS (Request To Send) pin of the PIC32WM-BZ6204UE Module |
|
Note:
| ||