3.4 USB Connectivity using Microchip USB 2.0 Hub Controller

The PIC32-BZ6 Curiosity Board has three USB end device. PKOB4, MCP2200 and PIC32WM-BZ6204UE Module integrated USB peripheral that supports both Low Speed and Full Speed modes.
Figure 3-3. USB Connectivity using Hub Controller