3.13 Switches
The following switches are available on the PIC32-BZ6 Curiosity Board:
In the Idle state, the level of the Reset switch is pulled high using the external pull-up resistor and, when the switch is pressed, it drives the level of the switch to low and resets the PIC32WM-BZ6204UE Module.
The user-configurable switch is also pulled high using the external pull-up resistor. When the switch is pressed, it drives the level of the switch to low.
| Switch Name | Pin on PIC32WM-BZ6204UE Module | Description |
|---|---|---|
| Reset (SW802) | NMCLR | Reset switch (SW802) connected to NMCLR pin of the PIC32WM-BZ6204UE Module |
| User button 1 (SW801) | INT0/BTN1/MIKRO2_CS/SWDIO/RPB9 | User-configurable button (SW801); configured to wake-up PIC32WM-BZ6204UE Module from Power-down mode(s) |
| User button 2 (SW800) | MIKRO2_INT/BTN2/GFX_LCDVSYNC/RPE3 | User Configurable button (SW800) |