3.8.2 BER Test Mode
Configure the BER Test mode to transmit or receive a pseudo random PN31 (which was PN9 and PN23 in ATA8350 UWB device) data sequence. In the transmitting device, this Test mode is enabled with the setting in the following table for the registers described in A21 – GPO Test Register (used for debugging and validation only) and A19 – Digital Control Register.
| Configuration Bits | Bit Description |
|---|---|
| A21 Register | |
| DIG_PN_Stream |
= |
| A19 Register | |
|
DIG_RXPR_TXVR DIG_RXoRXPR_enable DIG_XoX_PRVR DIG_PostAmble_en |
These bits enable: TX mode = |
| DIG_PulseLength[2:0] | Pulse repetition rate = 111 |