1.4.4 Transceiver Clock Regions
(Ask a Question)Two regional clock buffers per transceiver lane (eight per transceiver quad) come from the transceiver. These interconnections are the basis for specific regions that the particular quads can drive. These regions vary from device to device within the family. These regions have a predetermined connectivity to fabric resources, CCC, and I/Os.
Users need to understand the regional clock implications when targeting designs that may migrate to different device sizes. The user must also use this in pin planning of boards when desiring to drive I/O from the transceiver clocks.
| Device | Region | FPGA Fabric Resource Count | ||||||
|---|---|---|---|---|---|---|---|---|
| IO | 4LUT | DFF | MATH | SRAM | URAM | CCC (PLL/DLL) (CCC_NE, CCC_SE) | ||
| MPF100T | One Only | 120 | 49260 | 49260 | 152 | 160 | 456 | 4(PLL/DLL) (CCC_NE, CCC_SE) |
| MPF200T | Top | 60 | 49980 | 49980 | 152 | 160 | 456 | 2- CCC (PLL/DLL) (CCC_SE) |
| Bottom | 60 | 37296 | 37296 | 114 | 120 | 342 | 2- CCC (PLL/DLL) (CCC_SE) | |
|
MPF300T | Top | 96 | 80652 | 80652 | 248 | 256 | 744 | 2- CCC (PLL/DLL) (CCC_NE) |
| Bottom | 96 | 60192 | 60192 | 186 | 192 | 558 | 2- CCC (PLL/DLL) (CCC_SE) | |
| MPF500T/RTPF500 | Top | 120 | 75468 | 75468 | 234 | 240 | 702 | 2- CCC (PLL/DLL) (CCC_NE) |
| Middle | 0 | 102516 | 102516 | 312 | 320 | 936 | 0 | |
| Bottom | 120 | 75468 | 75468 | 234 | 240 | 702 | 2- CCC (PLL/DLL) (CCC_SE) | |
| Device | Region | FPGA Fabric Resource Count | ||||||
|---|---|---|---|---|---|---|---|---|
| IO | 4LUT | DFF | MATH | SRAM | URAM | CCC (PLL/DLL) (CCC_NE, CCC_SE) | ||
MPFS250T | Top | 96 | 80652 | 80652 | 248 | 256 | 744 | 2- CCC (PLL/DLL) (CCC_NE) |
| Bottom | 96 | 60192 | 60192 | 186 | 192 | 558 | 2- CCC (PLL/DLL) (CCC_SE) | |
See PolarFire Family Clocking Resources User Guide for more information about regional clock resource regions.