1.4.5 Transceiver Data Path Latency

Transceiver data path latency is defined, when the earliest serial bit appears in bus bit 0 for both transmit and receive interfaces of PMA mode. The PMA mode data path can be setup for different transmit and receive widths as needed. Clock phase latency is not considered.

Table 1-15. Transceiver Data Path Latency
PCS ModePCS Fabric WidthPMA PCS WidthTransmit Latency (UI)Receive Latency (UI)
PMA888258.5
PMA101010073.4
PMA1616148122.4
PMA2020184153.6
PMA32321292250.5
PMA4040364313.5
PMA64321452410.5
PMA8040564513.5
8b10b4040404314
8b10b8040564513.5
Note:
  1. Use 32-bit PMA latency for minimum 64b66b latency. Maximum 64b66b latency calculation is described in 64b66b Latency Considerations.
Important: 8b10b mode uses 20, 40, and 80 PmaPcsWidth. PIPE modes uses 40 PmaPcsWidth.