1.1.1.6 Receive Clock and Data Recovery

The receive CDR circuit follows the CTLE and works in tandem with the DFE. The receive CDR PLL can lock onto the input reference clock or the incoming data stream to be able to re-time the incoming data. The deserializer is closely coupled with the CDR, and translates the data from a serial to a parallel stream.