9.2.27 Output Load

The Output Load (pF) field indicates the output capacitance value based on the I/O standard. If necessary, you can double click on the respective I/O port to change the output capacitance value to improve timing definition and analysis. Output capacitance affects output propagation delay.

SmartTime, Timing-driven layout, and Backannotation automatically use the modified delay model for delay calculations.