9.2.12 I/O Available in Flash*Freeze Mode

Use this field to indicate if the I/O is available or unavailable in Flash*Freeze mode. The default value is No and the I/O is unavailable in Flash*Freeze mode.
Note: This I/O attribute is applicable for SmartFusion 2 and IGLOO 2 families only.