9.2.11 Resistor Pull

Use this field to allow the inclusion of a weak resistor for either pull-up or pull-down of the input or output buffer. The available options are None, Up (pull-up), Down (pull-down), or Hold. The default value is Up.

Note: Not all I/O standards have a selectable resistor pull option.