3.5.1.19.2 Scalar Argument Driver Functions
(Ask a Question)When a scalar argument is configured to use AXI4 target interface (see 3.5.1.18.2 Scalar Argument), SmartHLS™ generates the following driver functions:
// Sets the scalar argument 'MyScalarArg' to 'val'. void MyTopFunc_write_MyScalarArg(TYPE val); // Retrieves the value of 'MyScalarArg', that was previously set by the write function above. TYPE MyTopFunc_read_MyScalarArg();