3.6.2.2.4 set_custom_test_bench_file

This Tcl command is to specify the user-provided custom testbench file that defines the custom testbench module, which is set via set_custom_test_bench_module. This is not needed for SW/HW co-simulation.

Category
Simulation
Value Type
String
Dependencies
set_custom_test_bench_module "user_tb"
Applicable Flows
All devices and flows
Test Status
Actively in-use
Examples
set_custom_test_bench_file user_tb.v