3.6.2.2.5 set_custom_test_bench_module
(Ask a Question)This Tcl command is to specify the name of the user-provided testbench module to be using for RTL simulation. The testbench file must also be specified with3.6.2.2.4 set_custom_test_bench_file .
- Category
- Simulation
- Value Type
- String
- Dependencies
set_custom_test_bench_file user_tb.v
- Applicable Flows
- All devices and flows
- Test Status
- Actively in-use
- Examples
set_custom_test_bench_module "user_tb"