21.14.13 open_sb_component

Description

This Tcl command opens a System Builder component. You must open a System Builder component before you can configure any of its pages using the sb_* commands.

Note: To create a System Builder design, the create_and_configure_core command must be used, but with empty params. This creates an ungenerated System Builder component with default configuration. Then before configuring any of the System Builder pages, the System Builder component needs to be opened using the open_sb_component command.
open_sb_component \
-component_name {component_name}

Arguments

Parameter Type Description
-component_name {component_name} string Mandatory. Name of the system builder component.

Example

open_sb_component -component_name