21.14.14 generate_sb_component

Description

This Tcl command is used to generate a System Builder component.

generate_sb_component \
-component_name {component_name}

Arguments

Parameter Type Description
-component_name {component_name} string Mandatory. Name of the system builder component.

Example

generate_sb_component -component_name {sb}