21.14.6 sb_enable_core

Description

This Tcl command is used to enable the cores/bus interfaces in various subsystems of the Peripherals page of the System Builder component (excluding the MSS Peripherals).

sb_enable_core \
-component_name {component_name} \
[-core_name {core_name}]

Arguments

Parameter Type Description
-component_name {component_name} string Mandatory. Name of the system builder component.
-core_name {core_name} string Optional. Name of the instance of the core in the System Builder component.

Example

sb_enable_core -component_name {sb} -core_name {FIC_0_AMBA_MASTER}