21.14.8 sb_enable_peripheral

Description

This Tcl command is used to enable the MSS peripherals in various subsystems of the Peripherals page of the System Builder component.
Note: By default, MSS_GIO, MSS_USB, MSS_MAC and MSS_CAN are disabled in all devices. Use the sb_enable_peripheral command to enable the required peripheral.
sb_enable_peripheral \
-component_name {component_name} \
[-peripheral_name {peripheral_name}]

Arguments

Parameter Type Description
-component_name {component_name} Mandatory. Name of the system builder component.
-peripheral_name {peripheral_name} Mandatory. Name of the MSS peripheral instance to be enabled.

Example

sb_enable_peripheral -component_name {sb} -peripheral_name {MSS_SPI_0}