Description
This Tcl command creates the memory files on disk, adds the initialization clients to the target memories, and writes the configuration files to disk. This command also runs validation on the saved configuration files and writes out errors (if any) in the log. This command causes the UI of the Configure Design Initialization Data and Memories tool to refresh and show the latest configuration and validation errors (if any) in the tables. This command takes no parameters.
generate_design_initialization_data
Arguments
| Parameter | Type | Description | 
|---|
| None | None | None | 
| Return Type | Description | 
|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|
| None | Parameter 'param_name' is not defined. Valid command formatting is 'generate_design_initialization_data'. | 
Example
This example creates the memory files on disk, adds the initialization clients to the target memories, and writes the configuration files to disk.
generate_design_initialization_data