21.10.13 remove_permanent_locks
(Ask a Question)Description
Removes all the locks configured in SPM_OTP. This command can only be used when at least one lock is disabled using SPM_OTP.
remove_permanent_locksArguments
| Parameter | Type | Description | 
|---|---|---|
| None | None | None | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
| None | Parameter 'param_name' is not defined. Valid command formatting is 'remove_permanent_locks'. | 
Supported Families
| PolarFire® | 
| PolarFire SoC | 
Example
This example removes all the locks configured in SPM_OTP.
remove_permanent_locks