4.16.16.25 PMC Peripheral Clock Status Register 0

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR0
Offset: 0x00A0
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
  PID30PID29PID28PID27PID26PID25PID24 
Access RRRRRRR 
Reset 0000000 
Bit 2322212019181716 
 PID23PID22 PID20PID19PID18PID17PID16 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
 PID15PID14PID13PID12PID11PID10PID9PID8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PID7PID6PID5PID4PID3PID2   
Access RRRRRR 
Reset 000000 

Bits 22, 23, 24, 25, 26, 27, 28, 29, 30 – PIDx Peripheral Clock x Status

Bits 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20 – PIDx Peripheral Clock x Status