4.16.16.32 PMC PLL Interrupt Status Register 0
| Name: | PMC_PLL_ISR0 |
| Offset: | 0x00EC |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| UNLOCKU | UNLOCKA | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LOCKU | LOCKA | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 17 – UNLOCKU UPLL Unlock Interrupt Status
| Value | Description |
|---|---|
| 0 | UPLL is not unlocked. |
| 1 | UPLL is unlocked. To know the unlock type, the PMC_PISR1 register can be read. |
Bit 16 – UNLOCKA PLLA Unlock Interrupt Status
| Value | Description |
|---|---|
| 0 | PLLA is not unlocked. |
| 1 | PLLA is unlocked. To know the unlock type, the PMC_PISR1 register can be read. |
Bit 1 – LOCKU UPLL Lock Interrupt Status
| Value | Description |
|---|---|
| 0 | UPLL is not locked. |
| 1 | UPLL is locked. |
Bit 0 – LOCKA PLLA Lock Interrupt Status
| Value | Description |
|---|---|
| 0 | PLLA is not locked. |
| 1 | PLLA is locked. |