Jump to main content
4.16.16.17 PMC Interrupt Mask Register The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: PMC_IMR Offset: 0x006C Reset: 0x00000000 Property: Read-only
Bit 31 30 29 28 27 26 25 24 PLL_INT Access W Reset 0
Bit 23 22 21 20 19 18 17 16 MCKMON XT32KERR CFDEV MOSCRCS MOSCSELS Access R R R R R Reset 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 PCKRDY1 PCKRDY0 Access R R Reset 0 0
Bit 7 6 5 4 3 2 1 0 MCKRDY MOSCXTS Access R R Reset 0 0
Bit 25 – PLL_INT PLL Interrupt Mask
Bit 23 – MCKMON Main System Bus Clock Monitor Error
Interrupt Mask
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Mask
Bit 18 – CFDEV Clock Failure Detector Event Interrupt Mask
Bit 17 – MOSCRCS Main RC Status Interrupt Mask
Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Mask
Bits 8, 9 – PCKRDYx Programmable Clock Ready x Interrupt Mask
Bit 3 – MCKRDY Main System Bus Clock Ready Interrupt
Mask
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.