4.16.16.28 PMC Generic Clock Status Register 1

The following configuration values are valid for all listed bit names of this register:

0: The corresponding generic clock is disabled.

1: The corresponding generic clock is enabled.

Name: PMC_GCSR1
Offset: 0x00C4
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers".

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 GPID47 GPID45  GPID42   
Access RRR 
Reset 000 
Bit 76543210 
   GPID37  GPID34GPID33GPID32 
Access RRRR 
Reset 0000 

Bit 15 – GPIDx Generic Clock x Status

Bit 13 – GPIDx Generic Clock x Status

Bit 10 – GPIDx Generic Clock x Status

Bit 5 – GPIDx Generic Clock x Status

Bits 0, 1, 2 – GPIDx Generic Clock x Status