4.16.16.33 PMC PLL Interrupt Status Register 1

Name: PMC_PLL_ISR1
Offset: 0x00F0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       OVRUOVRA 
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       UDRUUDRA 
Access RR 
Reset 00 

Bit 17 – OVRU UPLL Overflow

ValueDescription
0 UPLL is not in Overflow state.
1 UPLL encountered an overflow.

Bit 16 – OVRA PLLA Overflow

ValueDescription
0 PLLA is not in Overflow state.
1 PLLA encountered an overflow.

Bit 1 – UDRU UPLL Underflow

ValueDescription
0 UPLL is not in Underflow state.
1 UPLL encountered an underflow.

Bit 0 – UDRA PLLA Underflow

ValueDescription
0 PLLA is not in Underflow state.
1 PLLA encountered an underflow.