4.16.16.23 PMC Peripheral Control Register
| Name: | PMC_PCR |
| Offset: | 0x0088 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CMD | GCLKEN | EN | GCLKDIV[7:4] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| GCLKDIV[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| GCLKCSS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 31 – CMD Command
| Value | Description |
|---|---|
| 0 | Read mode. |
| 1 | Write mode. |
Bit 29 – GCLKEN Generic Clock Enable
| Value | Description |
|---|---|
| 0 | The selected generic clock is disabled. |
| 1 | The selected generic clock is enabled. |
Bit 28 – EN Enable
| Value | Description |
|---|---|
| 0 | The selected peripheral clock is disabled. |
| 1 | The selected peripheral clock is enabled. |
Bits 27:20 – GCLKDIV[7:0] Generic Clock Division Ratio
Generic clock is the selected clock period divided by GCLKDIV + 1.
GCLKDIV must not be changed while the peripheral selects GCLKx (bit rate, etc.).
Bits 12:8 – GCLKCSS[4:0] Generic Clock Source Selection
| Value | Name | Description |
|---|---|---|
| 0 | MD_SLOW_CLK | MD_SLCK is selected. |
| 1 | TD_SLOW_CLOCK | TD_SLCK is selected. |
| 2 | MAINCK | MAINCK is selected. |
| 3 | MCK | MCK is selected. |
| 4 | PLLA | PLLA is selected. |
| 5 | UPLL | UPLL is selected. |
Bits 6:0 – PID[6:0] Peripheral ID
Peripheral ID selection.
Not all GCLK inputs are available on all peripherals.
Refer to identifier definitions in the table “Peripheral Identifiers”.