4.16.16.26 PMC Peripheral Clock Status Register 1

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR1
Offset: 0x00A4
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       PID49PID48 
Access RR 
Reset 00 
Bit 15141312111098 
 PID47 PID45PID44PID43PID42PID41PID40 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
 PID39PID38PID37PID36PID35PID34PID33PID32 
Access RRRRRRRR 
Reset 00000000 

Bits 15, 16, 17 – PIDx Peripheral Clock x Status

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13 – PIDx Peripheral Clock x Status