4.16.16.27 PMC Generic Clock Status Register 0

The following configuration values are valid for all listed bit names of this register:

0: The corresponding generic clock is disabled.

1: The corresponding generic clock is enabled.

Name: PMC_GCSR0
Offset: 0x00C0
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers".

Bit 3130292827262524 
      GPID26GPID25  
Access RR 
Reset 00 
Bit 2322212019181716 
     GPID19 GPID17GPID16 
Access RRR 
Reset 000 
Bit 15141312111098 
 GPID15GPID14GPID13GPID12GPID11GPID10GPID9GPID8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 GPID7GPID6GPID5      
Access RRR 
Reset 000 

Bits 25, 26 – GPIDx Generic Clock x Status

Bit 19 – GPIDx Generic Clock x Status

Bits 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17 – GPIDx Generic Clock x Status