4.16.16.24 PMC MCK Monitor Limits Register
| Name: | PMC_MCKLIM |
| Offset: | 0x009C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MCK_HIGH_IT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MCK_LOW_IT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – MCK_HIGH_IT[7:0] MCK Monitoring High IT Limit
Beyond this limit, the MCK frequency monitor generates an interrupt.
Bits 7:0 – MCK_LOW_IT[7:0] MCK Monitoring Low IT Limit
Below this limit, the MCK frequency monitor generates an interrupt.