4.16.16.31 PMC PLL Interrupt Mask RegisterThis register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.Name: PMC_PLL_IMROffset: 0x00E8Reset: 0x00000000Property: Read-onlyBit 3130292827262524 Access Reset Bit 2322212019181716 UNLOCKUUNLOCKA Access RR Reset 00 Bit 15141312111098 Access Reset Bit 76543210 LOCKULOCKA Access RR Reset 00 Bit 17 – UNLOCKU UPLL Unlock Interrupt Mask Bit 16 – UNLOCKA PLLA Unlock Interrupt Mask Bit 1 – LOCKU UPLL Lock Interrupt Mask Bit 0 – LOCKA PLLA Lock Interrupt Mask
Bit 3130292827262524 Access Reset Bit 2322212019181716 UNLOCKUUNLOCKA Access RR Reset 00 Bit 15141312111098 Access Reset Bit 76543210 LOCKULOCKA Access RR Reset 00