4.16.16.3 PMC System Clock Status Register

Name: PMC_SCSR
Offset: 0x0008
Reset: 0x00000001
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     QSPICLK    
Access R 
Reset 0 
Bit 15141312111098 
       PCK1PCK0 
Access RR 
Reset 00 
Bit 76543210 
  UHP   DDRCK   
Access RR 
Reset 00 

Bit 19 – QSPICLK QSPI 2x Clock Status

ValueDescription
0 The QSPI 2x clock is disabled.
1 The QSPI 2x clock is enabled.

Bits 8, 9 – PCKx Programmable Clock x Output Status

ValueDescription
0 The corresponding Programmable Clock output is disabled.
1 The corresponding Programmable Clock output is enabled.

Bit 6 – UHP USB Host OHCI Clocks Status

ValueDescription
0 The UHP48M and UHP12M OHCI clocks are disabled.
1 The UHP48M and UHP12M OHCI clocks are enabled.

Bit 2 – DDRCK MPDDRC/SDRAMC Clock Status

ValueDescription
0 The MPDDRC or SDRAMC clock is disabled.
1 The MPDDRC or SDRAMC clock is enabled.