67.7.11 LVDS PHY Characteristics

The SAM9X7 Series complies with the LVDS standard TIA/EIA-644 for protocol and electrical specifications.

Table 67-51. LVDS PHY Characteristics
Symbol Parameter Conditions Min Max Unit
VDDIN33 Supply voltage range (VDDIN33)(1) 3.0 3.60 V
IDDIN33 Current consumption (VDDIN33)(2)(3) Pre-emphasis disabled 30.0 mA
Pre-emphasis enabled 50.0 mA
tSTART Start-up time(2) 50 μs
VOD Output differential voltage(2) +/-250 +/-450 mV
VCM Output common mode voltage 1.06 1.44 V
VOHS Single-ended output level high(2) 1.21 1.64 V
VOLS Single-ended output level low 0.91 1.24 V
fLVDSCK LVDS_CLK1x output frequency(2) 57 79 MHz
BRLANE Bit rate per lane(4) 175 550 Mbps
Note:
  1. This LVDS PHY must be powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
  3. Four-lane data stream, 0.4 Mbps/lane, 100 Ohms load
  4. Maximum LVDS PHY operating data rate. From a system point of view, the display resolution is limited to 1280x720.