67.7.5 32.768 kHz Crystal Oscillator

Table 67-37. 32.768 kHz Crystal Oscillator Characteristics
Symbol Parameter Conditions Min Max Unit
VDDBUSupply voltage range (VDDBU)(1)VIT-3.60V
IDDBUCurrent consumption (VDDBU)(2)3.1µA
tSTART Start-up time(2) RS(3) < 50 kΩ CM = 0.6 fF 3.7 s
CM = 3 fF 0.8 s
RS(3) < 90 kΩ CM = 0.6 fF 5.0 s
CM = 3 fF 1.0 s
fOSCOperating frequency32.732.8kHz
dutyOutput duty cycle(2)4060%
CPARA32kInternal parasitic capacitance(2)Between XIN32 and XOUT322pF
RFInternal resistor(2)Between XIN32 and XOUT326
Note:
  1. In this table, VIT- refers to the negative-going input threshold voltage of the VBAT POR (see Table 67-34). The operation of the backup section of the device is granted down to the VBAT POR VIT- threshold.
  2. Simulation data
  3. RS is the crystal’s equivalent series resistor.
Figure 67-32. 32.768 kHz Crystal Oscillator

CLEXT32K = 2x(CCRYSTAL – CPARA32K – CPCB / 2)

where CPCB is the single-ended (ground-referenced) parasitic capacitance of the printed circuit board (PCB) on XIN32 and XOUT32 tracks. As an example, if the crystal is specified for a 12.5 pF load, with CPCB=1 pF (on XIN32 and on XOUT32), CLEXT32K = 2 x (12.5 - 2 - 0.5) = 20 pF

The table below summarizes recommendations for 32.768 kHz crystal selection.

Table 67-38. Recommended 32.768 kHz Crystal Characteristics
Symbol Parameter Conditions Min Max Unit
CCRYSTAL Crystal load capacitance As specified by the crystal manufacturer 6 12.5 pF
RS Equivalent series resistor

90
CM Motional capacitance 0.6 3 fF
CSHUNT Shunt capacitance 0.6 2 pF
PON Drive level 0.2 µW