67.7.8 PLL Characteristics

Table 67-42. PLLA Characteristics
Symbol Parameter Conditions Min Max Unit
VDDIN33 Supply voltage range (VDDIN33)(1) 3.0 3.60 V
VDDCORE Supply voltage range (VDDCORE) 1.04 1.21 V
IDDIN33 Current consumption (VDDIN33)(2) PLLACK = 1.6 GHz 2.0 mA
IDDCORE Current consumption (VDDCORE)(2) PLLACK = 1.6 GHz 2.5 mA
tSTART Start-up time(2) 50 μs
fIN Input frequency range 20 50 MHz
fCOREPLLCK COREPLLCK frequency range 800 1600 MHz
fPLLACK Output frequency range (PLLACK) fCOREPLLCK / 2 MHz
Note:
  1. This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
Table 67-43. UPLL Characteristics
Symbol Parameter Conditions Min Max Unit
VDDIN33 Supply voltage range (VDDIN33)(1) 3.0 3.60 V
VDDCORE Supply voltage range (VDDCORE) 1.04 1.21 V
IDDIN33 Current consumption (VDDIN33)(2) 2.4 mA
IDDCORE Current consumption (VDDCORE)(2) 2.8 mA
tSTART Start-up time(2)(3) 150 μs
fIN Input frequency range(4)(5) 20 50 MHz
fCOREPLLCK COREPLLCK frequency range 600 960 MHz
fOUT Output frequency range(6) fCOREPLLCK / 2 MHz
Note:
  1. This PLL is powered by an internal dedicated voltage regulator, supplied from VDDIN33, that must be started by software before enabling this PLL. Refer to Clock Generator.
  2. Simulation data
  3. Covers the start-up time of the PLL and of its dedicated voltage regulator.
  4. Only 24 or 48 MHz input frequencies are authorized to support USB-related features and in particular those of the bootloader program in ROM.
  5. For optimal settings of UPLL, set the PMC_PLL_ACR as follows:

    PMC_PLL_ACR=0x12023010 for fIN=[20 MHz, 32 MHz]

    PMC_PLL_ACR=0x1B023010 for fIN=[32 MHz, 50 MHz]

  6. The post divider is hardwired in a divide-by-2 configuration.
Table 67-44. LVDS PLL Characteristics
Symbol Parameters Conditions Min Max Unit
VDDIN33 Supply voltage range (VDDIN33)(1) 3.0 3.60 V
VDDCORE Supply voltage range (VDDCORE)

1.04

1.21

V
IDDIN33 Current consumption (VDDIN33)(2) 2.8 mA

IDDCORE

Current consumption (VDDCORE)(2)

3.5 mA
tSTART Start-up time(2) 100 μs
fIN Input frequency range(3) 20 50 MHz
fCOREPLLCK COREPLLCK frequency range 600 1200 MHz
fLVDSPLLCK Output frequency range (LVDSPLLCK) 175 550 MHz
fPIXCK Pixel clock frequency(4) fCOREPLLCK /7 MHz
Note:
  1. This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data.
  3. For optimal settings of LVDS PLL, set the PMC_PLL_ACR as follows:

    PMC_PLL_ACR=0x12023010 for fIN=[20 MHz, 32 MHz]

    PMC_PLL_ACR=0x1B023010 for fIN=[32 MHz, 50 MHz]

  4. This is the pixel clock feeding the LCD Controller when using the LVDS Controller.
Table 67-45. AUDIO PLL Characteristics
Symbol Parameters Conditions Min Max Unit
VDDIN33Supply voltage range (VDDIN33) (1)3.03.60V
VDDCORESupply voltage range (VDDCORE)1.041.21V
IDDIN33Current consumption (VDDIN33)(2)2.8mA
IDDCORECurrent consumption (VDDCORE)(2)3.45mA
tSTARTStart-up time(2)100μs
fINInput frequency range(3)2050MHz
fCOREPLLCKCOREPLLCK frequency range6001200MHz

fAUDIOPLLCK

AUDIOPLLCK frequency range

300MHz
fAUDIOCLKAUDIOCLK Output frequency range(4)50MHz
Note:
  1. This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
  3. For optimal settings of AUDIO PLL, set PMC_PLL_ACR as follows:

    PMC_PLL_ACR=0x12023010 for fIN = [20 MHz, 32 MHz]

    PMC_PLL_ACR=0x1B023010 for fIN = [32 MHz, 50 MHz]

  4. AUDIOCLK corresponds to the AUDIOCLK pin.