67.7.3 Slow RC Oscillator

Table 67-35. Slow RC Oscillator Characteristics
Symbol Parameter Conditions Min Max Unit
VDDBU Supply voltage range (VDDBU) VIT-(1) 3.60 V
fSLOWRC Output frequency range VDDBU = 3.3V, TJ = 0 to +50°C 31 33 kHz
VDDBU = VIT- to 3.6V 29 35 kHz
Note:
  1. In this table, VIT- corresponds to the negative-going input threshold voltage of the VDDBU POR (see VDDBU POR Characteristics table). Operation of the device backup section, and in particular of the Slow RC oscillator, is granted down to the VDDBU POR VIT- threshold.