67.7.2 Power-On Reset (POR) Cells

Table 67-32. VDDCORE POR Characteristics
Symbol Parameter Conditions Min Max Unit
VDDCORE Supply voltage range (VDDCORE) 0.5 1.21 V
VIT- Negative-going input threshold voltage (VDDCORE)(1) Measured with a -10V/s ramp rate 0.68 0.92 V
VIT+ Positive-going input threshold voltage (VDDCORE)(1) Measured with a +10V/s ramp rate 0.70 0.99 V
Vhys Hysteresis voltage(1)(2) 20 60 mV
tRES Reset time(1) 1 5 ms
tDET- VIT- detection propagation time 100 mV threshold overdrive 10 µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-
Table 67-33. VDDIN33 POR Characteristics
Symbol Parameter Conditions Min Max Unit
VDDIN33 Supply voltage range (VDDIN33) 3.60 V
VIT- Negative-going input threshold voltage (VDDIN33) (1) Measured with a -10V/s ramp rate 2.40 2.60 V
VIT+ Positive-going input threshold voltage (VDDIN33) (1) Measured with a +10V/s ramp rate 2.44 2.65 V
Vhys Hysteresis voltage (1)(2) 40 60 mV
tRES Reset time(1) 1 6 ms
tDET- VIT- detection propagation time 100 mV threshold overdrive 30 µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-
Table 67-34. VDDBU POR Characteristics
Symbol Parameter Conditions Min Max Unit
VDDBU

Supply voltage range (VDDBU)

3.60 V
VIT- Negative-going input threshold voltage (VDDBU) (1) Measured with a -10V/s ramp rate 1.38 1.51 V
VIT+ Positive-going input threshold voltage (VDDBU)(1) Measured with a +10V/s ramp rate 1.42 1.55 V
Vhys Hysteresis voltage (1)(2) 25 45 mV
tRES Reset time(1) 1.2 3.3 ms
tDET- VIT-detection propagation time 100 mV threshold overdrive 6 µs
  1. Simulation data
  2. Vhys = VIT+ - VIT-
Figure 67-31. VDDIN33/VDDCORE/VDDBU Power-On Reset Characteristics