Network ARP Inspection VLAN Configuration
The VLAN Mode Configuration page provides ARP Inspection related configuration. Each page shows up to 9999 entries from the VLAN table, default being 20, selected through the entries per page input field. When first visited, the web page shows the first 20 entries from the beginning of the VLAN table. The first displayed is the one with the lowest VLAN ID found in the VLAN table.
The VLAN Mode Configuration page has the following parameters:
- VLAN ID: Specify for which VLAN ID ARP inspection must be done. First, you must enable the port setting on the Port mode configuration web page. Only when both Global mode and Port mode on a given port are enabled, ARP Inspection is enabled on this given port. Second, you can specify which VLAN is inspected on the VLAN mode configuration web page.
- Log Type: Log type must be
configured for every VLAN ID:
- None: Log nothing
- Deny: Log denied entries
- Permit: Log permitted entries
- ALL: Log all entries