ATT_Uuid_T
C
typedef struct ATT_Uuid_T
{
uint8_t uuid[ATT_MAX_UUID_SIZE];
uint8_t uuidLength;
} ATT_Uuid_T;Description
Structure representing a universally unique identifier (UUID) for ATT (Attribute Protocol) operations.
Field Documentation
| Field | Description |
|---|---|
| uuid | Array to store the UUID value. The maximum size is defined by Maximum UUID length definitions. |
| uuidLength | The actual length of the UUID stored in the array. This can vary depending on whether a 16-bit, 32-bit, or 128-bit UUID is used. |