GATTC_DiscoverCharacteristicByUuidParams_T
C
typedef struct GATTC_DiscoverCharacteristicByUuidParams_T
{
uint16_t startHandle;
uint16_t endHandle;
uint8_t uuidLength;
uint8_t uuid[ATT_MAX_UUID_SIZE];
} GATTC_DiscoverCharacteristicByUuidParams_T;Description
Structure for discovering characteristics by UUID.
Field Documentation
| Field | Description |
|---|---|
| startHandle | Starting handle for the characteristic discovery range. |
| endHandle | Ending handle for the characteristic discovery range. |
| uuidLength | Length of the characteristic UUID. |
| uuid | Characteristic UUID to discover, in little-endian format. |