GATT_EvtDiscPrimServResp_T
C
typedef struct GATT_EvtDiscPrimServResp_T
{
uint16_t connHandle;
uint8_t attrPairLength;
uint16_t attrDataLength;
uint8_t attrData[BLE_ATT_MAX_MTU_LEN-ATT_READ_BY_GROUP_RESP_HEADER_SIZE];
uint8_t procedureStatus;
} GATT_EvtDiscPrimServResp_T;Description
Structure for GATTC_EVT_DISC_PRIM_SERV_RESP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| attrPairLength | Total length of the attribute data list in bytes. |
| attrDataLength | Total length of all tuples. |
| attrData | Attribute data list containing tuples in the format: <2-byte service handle> <2-byte End Group Handle> <Service UUID>. The service handle is the handle of the discovered service. The End Group Handle is the handle of the last attribute of the discovered service. The Service UUID may be 16 or 128 bits. The number of tuples is determined by (attrDataLength / attrPairLength). Data is in little-endian format. |
| procedureStatus | Indicates if more events are expected in the "Discover All Primary Services" procedure. See Procedure status for possible values. |