GATTS_BondingParams_T
C
typedef struct GATTS_BondingParams_T
{
uint8_t serviceChange;
uint8_t clientSupportFeature;
} GATTS_BondingParams_T;Description
Structure for bonding information.
Field Documentation
| Field | Description |
|---|---|
| serviceChange | Indicates the service change state. Refer to GATT database change state for valid value. |
| clientSupportFeature | Indicates supported features of the client, such as reliable writes. Refer to GATT client features for valid value. |