GATT_EvtRead_T
C
typedef struct GATT_EvtRead_T
{
uint16_t connHandle;
uint16_t attrHandle;
uint8_t readType;
uint16_t readOffset;
} GATT_EvtRead_T;Description
Structure for GATTS_EVT_READ event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| attrHandle | Handle of the attribute being read. |
| readType | Type of read operation being requested. Only ATT_READ_BY_TYPE_REQ/ATT_READ_REQ/ATT_READ_BLOB_REQ are allowed. See ATT opcodes. |
| readOffset | Offset for a read blob request; specifies where to start reading. |