GATT_EvtReadResp_T
C
typedef struct GATT_EvtReadResp_T
{
uint16_t connHandle;
uint8_t responseType;
uint16_t attrDataLength;
uint8_t readValue[BLE_ATT_MAX_MTU_LEN-ATT_READ_RESP_HEADER_SIZE];
uint16_t charHandle;
} GATT_EvtReadResp_T;Description
Structure for GATTC_EVT_READ_RESP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| responseType | Type of read response. See ATT opcodes. Valid values are ATT_READ_RSP and ATT_READ_BLOB_RSP. |
| attrDataLength | Length of the attribute data read. |
| readValue | Buffer containing the data read from the specified attribute. |
| charHandle | Handle of the characteristic from which data was read. |