GATT_EvtEncDataKeyMatlReq_T
C
typedef struct GATT_EvtEncDataKeyMatlReq_T
{
uint16_t connHandle;
} GATT_EvtEncDataKeyMatlReq_T;Description
Structure for the GATTS_EVT_ENC_DATA_KEY_MATL_REQ event.This event is triggered when peer request to read encrypted data key material.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |