GATT_EvtReceiveHandleValue_T
C
typedef struct GATT_EvtReceiveHandleValue_T
{
uint16_t connHandle;
uint16_t charHandle;
uint16_t receivedLength;
uint8_t receivedValue[BLE_ATT_MAX_MTU_LEN-ATT_NOTI_INDI_HEADER_SIZE];
} GATT_EvtReceiveHandleValue_T;Description
Structure for GATTC_EVT_HV_NOTIFY or GATTC_EVT_HV_INDICATE event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| charHandle | Handle of the characteristic for which the notification or indication was received. |
| receivedLength | Length of the received notification or indication value. |
| receivedValue | Buffer containing the value received in the notification or indication. |